Alpha 70K TMA

Alpha 70K TMA™

The Alpha 70K Truck Mounted Attenuator meets NCHRP 350, Test Level 2 criteria and offers a wide range of protection for workers, motorists and equipment.

Benefits/Features

  • Provides 70km/h impact protection.
  • Absorbs collision energy during rear-end impacts.
  • Prevents impacting vehicles from underriding the truck.
  • Reduces expensive equipment damage
  • Resilient Durashell® Nose resists nuisance hit damage.
  • Tapered nose shape minimises corner damage.
  • Aluminium construction withstands harsh weather and corrosive elements.
  • Lightweight cartridge provides easy handling.

Specifications
Length* 254cm
Height* 57cm
Width* 236cm
Weight - Complete systemº 450 to 550kg
Road Clearance 28 to 33cm
*Cartridge only ºDepends on options

 

© 2014 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright