These products are manufactured from regrind PVC. Due to the weight advantage, it offers free standing options. These products are extremely durable and cost effective. The Stop Block is a unique product that prevents parking errors in parking bays where space is limited and are fitted with cats-eyes for low light environments.
![]() |
Medium Delineator Base | |
---|---|---|
Length | 440 mm | |
Width | 300 mm | |
Height | 75 mm | |
Weight | 5.0 kg | |
Hole Ø | None |
![]() |
Light Delineator Base | |
---|---|---|
Length | 490 mm | |
Width | 310 mm | |
Height | 70 mm | |
Weight | 2.2 kg | |
Hole Ø | None |
![]() |
PP Base | |
---|---|---|
Length | 500 mm | |
Width | 335 mm | |
Height | 80 mm | |
Weight | 0.5 kg | |
Hole Ø | None |