Armco Galvanizers Isando has been operating since 1989. Geared up to accommodate heavy structural steel up to 13 meters in length. Isando has an average output of approximately 2000 tons per month.
Armco Galvanizers Randfontein is our second facility based in the Randfontein area. Randfontein has an average output of approximately 800 tons per month and is geared up to handle light | medium structural steel of up to 6 Meters in length.
GALVANIZING BATH SIZE | ||
---|---|---|
Isando | ![]() |
13 (l) x 1.45 (w) x 2 m (d) (effective size) 13.2 (l) x 1.5 (w) x 2.2 m (d) (actual size) |
Randfontein | ![]() |
6.25 (l) x 1.45 (w) x 1.8 m (d) (effective size) 6.5 (l) x 1.5 (w) x 2 m (d) (actual size) |
The company has it’s own SANS 121 2000 ISO 1461 accredited Hot Dip Galvanizing plants. And is listed under the SABS ISO 9001 scheme.