LFS Cable routing systems
Basic Information
Whether in the office, in industry or at home: data networks and infrastructures are becoming ever more important. OBO’s modern cable routing systems mean that you are well prepared for the new requirements of your customers. The systems are not only user-friendly and efficient during installation, but also during the planning phase. Whichever installation you wish to create, OBO’s cable routing systems give you an advantage – in particular, when combined with the fully compatible EGS device systems. And your customers can look forward to attractive, flexible, safe and well-functioning solutions.
WDK cable trunking systems, plastic
- System overview
- Mini trunking
- Trunking depth 10 mm, trunking height 20 mm
- Trunking depth 10 mm, trunking height 30 mm
- Trunking depth 15 mm, trunking height 15 mm
- Trunking depth 15 mm, trunking height 30 mm
- Trunking depth 15 mm, trunking height 40 mm
- Trunking depth 20 mm, trunking height 20 mm
- Trunking depth 20 mm, trunking height 35 mm
- Trunking depth 20 mm, trunking height 50 mm
- Trunking depth 25 mm, trunking height 25 mm
- Trunking depth 25 mm, trunking height 40 mm
- Trunking depth 30 mm, trunking height 30 mm
- Trunking depth 30 mm, trunking height 45 mm
- Trunking depth 40 mm, trunking height 40 mm
- Trunking depth 40 mm, trunking height 60 mm
- Trunking depth 40 mm, trunking height 90 mm
- Trunking depth 40 mm, trunking height 110 mm
- Trunking depth 60 mm, trunking height 60 mm
- Trunking depth 60 mm, trunking height 90 mm
- Trunking depth 60 mm, trunking height 230 mm
- Trunking depth 60 mm, trunking height 110 mm, device installation
- Trunking depth 60 mm, trunking height 130 mm, device installation
- Trunking depth 60 mm, trunking height 150 mm, device installation
- Trunking depth 60 mm, trunking height 170 mm, device installation
- Trunking depth 60 mm, trunking height 210 mm, device installation
- Trunking depth 80 mm, trunking height 210 mm
- Trunking depth 100 mm, trunking height 130 mm
- Trunking depth 80 mm, trunking height 170 mm
- Trunking depth 100 mm, trunking height 230 mm
- Plastic cable trunking accessories
- Universal trunking
Cable trunking, halogen-free
- System overview
- Basic Information
- Halogen-free, trunking depth 20 mm, trunking height 20 mm
- Halogen-free, trunking depth 30 mm, trunking height 45 mm
- Halogen-free, trunking depth 40 mm, trunking height 60 mm
- Halogen-free, trunking depth 40 mm, trunking height 60 mm
- Halogen-free, trunking depth 60 mm, trunking height 90 mm
- Halogen-free, trunking depth 60 mm, trunking height 110 mm
- Halogen-free, trunking depth 60 mm, trunking height 150 mm
LKM metal cable trunking systems
- System overview
- Basic Information
- Trunking depth 20 mm, trunking height 20 mm
- Trunking depth 20 mm, trunking height 30 mm
- Trunking depth 30 mm, trunking height 30 mm
- Trunking depth 40 mm, trunking height 40 mm
- Trunking depth 40 mm, trunking height 60 mm
- Trunking depth 60 mm, trunking height 60 mm
- Trunking depth 60 mm, trunking height 100 mm
- Trunking depth 60 mm, trunking height 150 mm
- Trunking depth 60 mm, trunking height 200 mm
- Trunking depth 80 mm, trunking height 80 mm
- Metal cable trunking accessories
SKL skirting trunking systems
VK wiring trunking system, Dahl
VK Verdrahtungskanal, halogenfrei
Rapid 45 plastic device installation trunking systems
Rapid 45 aluminium device installation trunking systems
Rapid 80 device installation duct plastic systems
Rapid 80 sheet steel device installation trunking systems
GEK-A aluminium device installation trunking systems, size 80 cover
- Basic Information
- Trunking depth 70 mm, trunking height 110 mm
- Trunking depth 90 mm, trunking height 110 mm
- Trunking depth 70 mm, trunking height 133 mm
- Trunking depth 90 mm, trunking height 133 mm
- Trunking depth 70 mm, trunking height 173 mm, asymmetrical
- Trunking depth 90 mm, trunking height 173 mm, asymmetrical
- Trunking depth 70 mm, trunking height 213 mm, asymmetrical
- Trunking depth 90 mm, trunking height 213 mm, asymmetrical
- Trunking depth 70 mm, trunking height 173 mm, duoduct
- Trunking depth 90 mm, trunking height 173 mm, duoduct
- Trunking depth 70 mm, trunking height 213 mm, duoduct
- Trunking depth 100 mm, trunking height 213 mm, duoduct
Aluminium is a classic in high-quality office environments. To be able to offer designers a trunking solution which is both functional and aesthetic, OBO has also produced the device installation trunking in anodised aluminium – with all the benefits which this tried-and-trusted system brings with it. The impressive design makes the GEK-A aluminium device installation trunking a modernist eye-catcher.
Device installation trunking accessories
Here you can find accessory parts like adapters, connection profiles and end covers to complete the cable routing systems.