Upper part, surge arrestor 550 V

5099595_pg1.jpg
Protection device to DIN EN 61643-11 or IEC 61643-11 Transition from LPZ 1 to LPZ 2 KEMA-KEUR, Netherlands Österreichischer Verband für Elektrotechnik, Austria Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany MAGYAR ELEKTROTECHNIKAI ELLEN?RZ? INTÉZET Budapest, Hungary Russia, GOST The State Committee for Standards 5-year warranty Communautés Européennes, EC declaration of conformity according to EC directives

V 20-C/...: SurgeController, upper part – Type 2 surge arrestor

• VDE-tested
• Plug-in upper part; upper part can be separated from base without tools
• Including thermal and dynamic separating device and visual fault display
• High current conductivity and long service life

Type Max. continuous operating voltage

V
U max DC

V
Version Pack.

pcs
Weight

kg/100 pcs.
Art.-No. Add to item list
V20-C 0-75 75 100 1-pole 1 5.160 5099579 Add to item list
V20-C 0-150 150 200 1-pole 1 4.794 5096707 Add to item list
V20-C 0-280 280 350 1-pole 1 8.500 5099609 Add to item list
V20-C 0-320-SP 320 420 1-pole 1 5.545 5099848 Add to item list
V20-C 0-335 335 420 1-pole 1 5.545 5099850 Add to item list
V20-C 0-385 385 505 1-pole 1 5.826 5099595 Add to item list
V20-C 0-440 440 585 1-pole 1 6.452 5099706 Add to item list
V20-C 0-550 550 745 1-pole 1 6.452 5099617 Add to item list
/pc.
Download Datasheet (PDF)
Close

No articles on the clipboard

Recommend page


















© 2010 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright |